MY LISTS
HUBBELL POWER SYSTEMS
Image of C4060002 Substation and Underground Barrier Board, 48 in x 72 in x 0.255 in
Image of C4060002 Substation and Underground Barrier Board, 48 in x 72 in x 0.255 in

Substation and Underground Barrier Board, 48 in x 72 in x 0.255 in

Brand: Chance Lineman Tools & Equipment

Catalog ID: C4060002

Substation and Underground Barrier Board, Dimensions of 48 in x 72 in x 0.255 in

  • Puncture strength of 300 volts per mil
  • Made from bright orange polyethylene
  • For use in substations and as underground barriers
  • Can be formed and cut into specific sizes and shapes for various applications
  • Comes in a standard 4ft. By 6ft. sheet

Product details

General

Catalog Number

C4060002

EU RoHS Indicator

No

UPC

096359020431

Dimensions

Weight

30 lb

WeightMetric

13.6 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads

Specifications

Literature