SPRING WASHER, HEAVY-DUTY, DOUBLE-COIL, 3/8in SIZE
SPRING WASHER, HEAVY-DUTY, DOUBLE-COIL, 3/8in SIZE

SPRING WASHER, HEAVY-DUTY, DOUBLE-COIL, 3/8in SIZE

Brand:

Chance

Catalog ID:

CMW38

Spring affect of washer is used to counter shrinkage of wood members.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Heavy-Duty, double-coil spring washer with 0.40" diameter hole for 3/8" diameter bolt
  • Stock material is 0.156" x 0.196"
  • Mechaniclly galvanized per ASTM B695 with yellow chromate finish

Product details

General

Coating

Mechanically Galvanized

EU RoHS Indicator

No

Material

Steel

Size

0.156 in x 0.196 in

Type

Lockwasher

UPC

096359459262

Dimensions

Bolt Size

3/8 in

Dimension - Hole Size inch

13/32 in

Distance From Pole

N/A

Weight

0.03 lb

Certifications And Compliance

Industry Standard(s)

ASME B18.21.3

Logistics

Carton Quantity

1600

Pallet Quantity

57600

Resources and downloads