HUBBELL POWER SYSTEMS
HPS_PPHID_250831_96.jpg
* Representative image
HPS_PPHID_250831_96.jpg

WASHER, ROUND, 15/16in HOLE, 4in DIA.

Brand:

Chance

Catalog ID:

GWR4

Round washers distribute the load and provide a smooth surface against the nut, which makes loosening less likely.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Round flat cast washer, 4" diameter x 1/2" thick at boss
  • 15/16" diameter hole for 7/8" diameter bolt
  • Manufactured in compliance with NEMA PH-10
  • Cast ductile iron material per ASTM A536
  • Galvanized per ASTM A-153

Product details

General

Catalog Number

GWR4

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Ductile Iron, ASTM A-536

Size

4 in

UPC

096359038061

Dimensions

Bolt Size

7/8 in

Dimension - Hole Size inch

15/16 in

Distance From Pole

N/A

Thickness_Fraction

1/2 in

Weight

0.92 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

2400

Resources and downloads