MI LISTA
HUBBELL POWER SYSTEMS
Image of 215GEHSG 15kV Class Grounding Elbow Housing
Image of 215GEHSG 15kV Class Grounding Elbow Housing
play
Calificado Buy America(n)

15kV Class Grounding Elbow Housing

Marca: Hubbell Power Systems

ID del Catálogo: 215GEHSG

15kV Class Grounding Elbow Housing and Probe

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Designed to handle one fault-close of up to 10,000 A for 10 cycles

Detalles del producto

General

Catalog Number

215GEHSG

Connector Type

Copper

Type

Grounding Elbow

UPC

096359392491

Dimensiones

Dimensions

9.500 in x 8.500 in x 3.500 in

Height

3.5 in

Length

9.5 in

Weight

2.09 lb

Width

8.5 in

Clasificaciones Eléctricas

kV Class

15 kV

Certificaciones y Cumplimiento

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logística

Pallet Quantity

360

Standard Package

20

Recursos y descargas

Especificaciones

Dibujos de venta

Médias

Videos

play
CHANCE Temporary Protective Grounding