HUBBELL POWER SYSTEMS
Image of DA0620B POLYGUARD - Channel Stainless Steel Rail - 48" (pair)
Image of DA0620B POLYGUARD - Channel Stainless Steel Rail - 48" (pair)
play

POLYGUARD - Channel Stainless Steel Rail - 48" (pair)

Brand:

Polycast

Catalog ID:

DA0620B

Made of high strength, chemical resistant, composite material, Polycast drains offer a high degree of chemical resistance and have a water absorption value of less than one percent (ASTM C140).

Through its distinguished POLYCAST® brand, Hubbell has harnessed one of its competitive strengths and offers a full line of trench drain systems to meet customer needs. Well versed in delivering the utility industry with reliable solutions for unpredictable, damaging environments, Hubbell brings that same level of expertise to the civil construction and transportation industries with a superior drain system – POLYCAST®.

  • Simple installation and lower cost
  • Ideal for indoor and outdoor applications
  • rapid drainage and durability
  • resistant to freeze/thaw cycles
  • Offers superior versatility with 24" and 48" components

Product details

General

Catalog Number

DA0620B

Color

Gray

Material

Stainless Steel

Series

700 Series

Type

Channel Accessories/Polyguard

Dimensions

Length

48 in

Weight

2.5 lb

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems Getting Real About Rust