MY LISTS
HUBBELL POWER SYSTEMS
Image of PM242448HDH00009 Assembly, PM242448, HDPE
Image of PM242448HDH00009 Assembly, PM242448, HDPE
play
play
play

Assembly, PM242448, HDPE

Brand: Pencell

Catalog ID: PM242448HDH00009

PenCell load rated and ANSI/SCTE 77 certified enclosure assemblies house and protect critical utility components for the Commercial & Industrial, Communications, Electric Utility and Water markets nationwide.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Lightweight and high strength structural foam HDPE
  • Durable, long lasting and UV-Resistant
  • HDPE or Polymer Concrete Cover options to meet different load-rating needs
  • Multiple styles and sizes available

Product details

General

Catalog Number

PM242448HDH00009

Insulated?

No

Material

HDPE Plastic

Dimensions

Dimensions

34.75 in x 34.75 in x 48 in

Height

48 in

Length

34.75 in

Weight

155.6 lb

Width

34.75 in

Resources and downloads

Media

Videos

play
Hubbell Power Systems In Depth: ANSI vs AASHTO
play
PenCell® Enclosures
play
Hubbell Power Systems How to Install Large Enclosures
play
PenCell® How It's Made
play
Hubbell Power Systems PG3660 Retrofit Kit
play
Hubbell Power Systems How to Install Small Enclosures
play
Quazite® Pre-Formed Polymer Concrete Box Collars
play
Hubbell Power Systems In Depth: ANSI-SCTE 77