HPS_ID_6814_PRODIMAGE
HPS_ID_6814_PRODIMAGE

3-3/4in SQUARE FLAT WASHER for 5/8in BOLT SIZE, 11/16in HOLE

Brand:

Chance

Catalog ID:

PSC2050838

Square flat washer, can be used as a reinforcement on fiberglass crossarms by preventing fracture of the arm surface caused by heavy loading associated with the installation of insulator pins or other attachments. The 3-3/4" washer width extends loading to the edges of the arm profile where there is greater support.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • 3-3/4" square x 1/4"
  • 11/16" diameter hole
  • Galvanized per ASTM A-153 or ASTM B695

Product details

General

Catalog Number

PSC2050838

Coating

Galvanized, ASTM A-153

Material

Steel

Size

3-3/4 in X 3-3/4 in X 1/4 in

Type

Washer

UPC

096359732648

Dimensions

Bolt Size

5/8 in

Dimension - Hole Size inch

11/16 in

Dimensions

3.750 in x 3.750 in x 0.250 in

Height

0.25 in

Length

3.75 in

Weight

0.22 lb

Width

3.75 in

Logistics

Carton Quantity

35

Pallet Quantity

1680

Resources and downloads

Specifications

Sales Drawings