Brand: Reliaguard
Catalog ID: BC12001
Small bushing cover designed to protect larger instrument transformer skirts up to 5.5" diameter
Application
Protective guard for PT equipment
Catalog Number
BC12001
Color
Gray
Material - Body
Reliatanium
Product Category
Wildlife Protectors
UPC
096359754923
Diameter
5.5 in
Height
5.85 in