HUBBELL POWER SYSTEMS
Image of C082626 Penta Head Bolt

Penta Head Bolt

Brand: Quazite

Catalog ID: C082626

Bolt Assembly, Stainless Steel, Auger, 1/2-6 X 4.00, Penta Head, Lag Bolt Assembly (2) Bolts, (2) Washers, (2) Nuts (Cover Application PG3060, PG3672, PG4848, PG4872, PG4896)

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant
  • Standard sizes are UL certified
  • ANSI/SCTE77 certified
  • Multiple styles and sizes available

General

Catalog Number

C082626

Insulated?

No

Material

Polymer Concrete

UPC

662037184766

Dimensions

Length

1/2-6 in

Weight

1 lb

Width

4 in