HUBBELL POWER SYSTEMS
Image of C082922 Penta Head Socket for 9/16 in Penta Head Bolts
* Representative image
Image of C082922 Penta Head Socket for 9/16 in Penta Head Bolts
play
play
play
Buy America(n) Qualified

Penta Head Socket for 9/16 in Penta Head Bolts

Brand: QUAZITE

Catalog ID: C082922

SOCKET PENTA HEAD 9/16IN

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant
  • Standard sizes are UL certified
  • ANSI/SCTE77 certified
  • Multiple styles and sizes available

Product details

General

Catalog Number

C082922

Insulated?

No

Material

Steel

UPC

662037118457

Dimensions

Dimensions

0.75 in x 0.75 in x 1 in

Height

1 in

Length

0.75 in

Weight

0.045 lb

Width

0.75 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Resources and downloads

Media

Videos

play
Hubbell Power Systems In Depth: ANSI vs AASHTO
play
PenCell® Enclosures
play
Hubbell Power Systems How to Install Large Enclosures
play
PenCell® How It's Made
play
Hubbell Power Systems PG3660 Retrofit Kit
play
Hubbell Power Systems How to Install Small Enclosures
play
Quazite® Pre-Formed Polymer Concrete Box Collars
play
Hubbell Power Systems In Depth: ANSI-SCTE 77