
Brand: Reliaguard
Catalog ID: PP10010
Cone shaped, interlocking perch preventer designed for crossarms and other supporting sturctures
Application
Perch preventer for power line structures
Catalog Number
PP10010
Color
Grey
Material - Body
Reliatanium
UPC
096359747659
Dimensions
32.75 in x 7.50 in x 7.61 in
Height
7.61 in
Length
32.75 in
Weight
1.14 lb
Width
7.5 in