
Brand: Quazite
Catalog ID: SM1730Z50309
SMC covers are a lightweight cover option making installation quick and easy while offering a non-skid surface for safety and meeting ANSI/SCTE 77 Tier 15 and Tier 22 rating.
Catalog Number
SM1730Z50309
Load Rating (ANSI Tier)
T22
Material
Polymer Concrete
Dimensions
30 in x 17 in x 18 in
Height
18 in
Length
30 in
Width
17 in
Load Rating (ANSI Tier)
T22