
Brand: Quazite
Catalog ID: SM1730Z50309BA
BABA Approved. SMC covers are a lightweight cover option making installation quick and easy while offering a non-skid surface for safety and meeting ANSI/SCTE 77 Tier 15 and Tier 22 rating.
Catalog Number
SM1730Z50309BA
Color
Gray
Load Rating (ANSI Tier)
T22
Material
Polymer Concrete
Weight Load Rating
22,500/33,750 lb.
Dimensions
30 in x 17 in x 18 in
Height
18 in
Length
30 in
Width
17 in
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2025)
Load Rating (ANSI Tier)
T22
Weight Load Rating
22,500/33,750 lb.