
Brand: Quazite
Catalog ID: SM2436Z50109
SMC covers are a lightweight cover option making installation quick and easy while offering a non-skid surface for safety and meeting ANSI/SCTE 77 Tier 15 and Tier 22 rating.
Catalog Number
SM2436Z50109
Load Rating (ANSI Tier)
T22
Material
Polymer Concrete
Dimensions
36 in x 24 in x 18 in
Height
18 in
Length
36 in
Width
24 in
Load Rating (ANSI Tier)
T22