MY LISTS
HUBBELL POWER SYSTEMS
Image of POC550G3000CMS POC type bushing - 115 kV
* Representative image
Image of POC550G3000CMS POC type bushing - 115 kV

POC type bushing - 115 kV

Brand: PCORE Electric

Catalog ID: POC550G3000CMS

POC® 115 kV-3000 A Transformer-Circuit Breaker Bushing, Paper-Oil-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications , 23.00" Min. Oil Immersion Level.

POC type bushings feature a oil impregnated capacitance graded core with an external porcelain insulator

  • Oil impregnated paper wound core with external porcelain insulator
  • High seismic

Product details

General

Catalog Number

POC550G3000CMS

Type

Condenser Bushings

Dimensions

Dimensions

100.25 in x 15.25 in x 100.25 in

Height

100.25 in

Length

100.25 in

Minimum Oil Level

23

Weight

330 lb

Width

15.25 in

Electrical Ratings

BIL

550 kV

Current Rating

3000 A

kV Class

115 kV