MY LISTS
HUBBELL POWER SYSTEMS
Image of PSC4060624 Pole Protector for Concrete, Fiberglass, and Steel Poles, 7 in (177 mm) x 4 ft (1.2 m)

Pole Protector for Concrete, Fiberglass, and Steel Poles, 7 in (177 mm) x 4 ft (1.2 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4060624

Pole Protector for Concrete, Fiberglass, and Steel Poles, 7" x 4', for pole up to 15" dia.

  • Protective cover for mounting chain-binder tools
  • Simple installation for quick attachment of bases for ladders, platforms, conductor supports, auxiliary arms, pole tongs, etc.
  • Tough material protects pole without reducing tool's load rating
  • Not for mounting capstan hoists or any application that loads chain binder in an upward direction
  • Not insulating cover up equipment

General

Catalog Number

PSC4060624

Style

Pole Protector

UPC

096359660286

Dimensions

Dimension - Height inch

7

Length

4 ft

Weight

4 lb