HUBBELL POWER SYSTEMS
Image of PB44442525B32 Polymer Concrete Box Pad, 44"x44"x32"

Polymer Concrete Box Pad, 44"x44"x32"

Brand: Quazite

Catalog ID: PB44442525B32

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

General

Catalog Number

PB44442525B32

Insulated?

No

Material

Polymer Concrete

UPC

662037175146

Dimensions

Dimensions

57 in x 57 in x 32 in

Height

32 in

Length

57 in

Weight

514 lb

Width

57 in