Brand: HOT BOX
Catalog ID: PH31551336A3S
Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.
Catalog Number
PH31551336A3S
Heated?
No
Material
Polymer Concrete
Dimensions
54 in x 31 in x 3 in
Dimensions - Shipping
31 in x 55 in x 3.25 in
Height
3 in
Length
54 in
Weight
137 lb
Width
31 in
Packaging Type
Flat Pack