Brand: Reliaguard
Catalog ID: CO10014K
Powerfuse cutout guard kit that is hot stick installable and has a V-0 flammability rating. Designed with innovative features to prevent wildlife contact/ingress and ensure retention: A positive front closure, overlapping fingers on the wide cable exit, and a robust retention pin.
Application
Protective guard for many powerfuse cutouts
Catalog Number
CO10014K
Color
Grey
Material - Body
Reliatanium
UPC
096359759072
Dimensions
11.60 in x 10.44 in x 8.66 in
Height
8.66 in
Length
11.6 in
Width
10.44 in