MI LISTA
HUBBELL POWER SYSTEMS
Image of PRC150F0412A PRC™ Oil-Free Series Bushing - 25kV

PRC™ Oil-Free Series Bushing - 25kV

Marca: PCORE Electric

ID del Catálogo: PRC150F0412A

PRC® 25kV-400A/1200A Transformer-Circuit Breaker Bushing, Oil-Free Paper-Resin-Capacitor Type, Rated per IEEE C57.19.01, Draw-Lead/Bottom Connected for Air-to-Oil Applications, 21.00" Min. Oil Immersion Level

PRC type bushings feature a resin impregnated capacitance graded core with an external porcelain insulator.

  • Oil Free, Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic