HUBBELL POWER SYSTEMS
Image of PD0415F Protection Disc 15"
New

Protection Disc 15"

Brand: Reliaguard

Catalog ID: PD0415F

Protection Disc - 4" ID, 15" OD

Reliaguard protection discs are a barrier that prevent wildlife from contacting energized risk points and resulting in costly asset damage.

  • Easy to install
  • UV stabilized
  • UL 94 V-0 flammability rating
  • 90+ mph wind retention

General

Application

Insulators

Catalog Number

PD0415F

Color

Gray

Material - Body

Reliatanium

UPC

096359747635

Dimensions

Dimensions

15 in x 15 in x 0.25 in

Height

0.25 in

Length

15 in

Width

15 in