
Brand: OHIO BRASS
Catalog ID: S025036S2000
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Catalog Number
S025036S2000
EU RoHS Indicator
Contact Manufacturer
Fitting - Ground End
Y-Clevis
Fitting - Live Line End
Chain Eye
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
34
Shed Style
Uniform
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
UPC
096359443261
Diameter - Shed(s)
2.9 IN
Length - Effective
50.04 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM
Arc Distance - Dry
36.6 IN (931 MM)
Creep and Leakage Distance
94 IN (2375 MM)
Critical Impulse Flashover (CIFO) - Negative
525 kV
Critical Impulse Flashover (CIFO) - Positive
540 kV
Flashover Voltage - 60 Hz Dry
385 kV
Flashover Voltage - 60 Hz Wet
365 kV
Withstand Voltage - 60 Hz Wet
230 kV
Withstand Voltage - Lightning Impulse (Negative)
620 kV
Withstand Voltage - Lightning Impulse (Positive)
635 kV
EU RoHS Indicator
Contact Manufacturer
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
Number of Sheds
34