HUBBELL POWER SYSTEMS
Image of C10270002A009 Round Cover, FRP, Tier 8, 27" Dia

Round Cover, FRP, Tier 8, 27" Dia

Brand: Quazite

Catalog ID: C10270002A009

Quazite FRP ANSI/SCTE 77 certified enclosure covers feature a strong and durable polymer concrete ring and cover in a multiude of sizes with a vast array of options allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Combination of fiberglass base and polymer concrete ring and cover
  • Lightweight and durable
  • Fire and chemical resistant
  • Multiple styles and sizes available

General

Catalog Number

C10270002A009

Insulated?

No

Load Rating (ANSI Tier)

T8

Material

Polymer Concrete

UPC

066203716668

Dimensions

Dimensions

27.375 in x 27 in x 2 in

Height

2 in

Length

27.375 in

Weight

50 lb

Width

27 in

Force Related

Load Rating (ANSI Tier)

T8