HUBBELL POWER SYSTEMS
Image of 450-004-T-295-01 SDC™ Composite Bushing - 100kV
Image of 450-004-T-295-01 SDC™ Composite Bushing - 100kV
play

SDC™ Composite Bushing - 100kV

Brand: Electro Composites

Catalog ID: 450-004-T-295-01

SDC™ 100kV-400DL A Transformer Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEC 60137, Drawlead Connected for Air-to-Oil Applications, 7.9" Min. Oil Immersion Level/CT Pocket Length, 138.4" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEC 60137 Electrical and Mechanical Requirements

For Bushing Test Terminals, please click here For Bushing Drawlead Connectors and Adapters, please click here

Product details

General

Application

Transformer

Bottom Terminal Type

None

Catalog Number

450-004-T-295-01

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

8

Plating - Bottom Terminal

None

Test Tap

Yes

Top Terminal Plating

None

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

59.48 in

Below Flange Length

21 in

Diameter - Above Flange Maximum

11.13 in

Diameter - Below Flange Maximum D <gt/> 1"

4.95 in

Diameter - Below Flange Maximum P

4.95 in

Diameter - Conductor Outside Under Insulation

1.5 in

Diameter - Live Part Bottom

4.65 in

Diameter - Live Part Top

5.00 in

Diameter - Rod / Tube

1.50/0.88 in

Dimensions

80.48 in x 14.75 in x 14.75 in

Effective Length - Top Terminal

4.00 in

Flange Mounting Hole Bolt Circle

13 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

14.75 in

Height

14.75 in

Length

80.48 in

Length - Drawlead Above Flange

54.03 in

Length - Ground Shield

7.90 in

Length - Insulated Section

70.2 in

Length - Insulation Above Flange

41.40 in

Length - Insulation Below Flange

9.56 in

Length - Live Part Bottom

3.54 in

Length - Live Part Top

6.70 in

Length - Minimum Oil Immersion Level

7.90 in

Sealing Surface Inside Diameter

6.23 in

Sealing Surface Outside Diameter

12.12 in

Stud Inside Diameter

0.88 in

Thickness

1.725 in

Thread Size - Drawlead Connector

3/4-10

Top Terminal Min. Thread Length

4 in

Weight

223 lb

Width

14.75 in

Electrical Ratings

BIL

450 kV

Current Rating

400 A

kV Class

100 kV

Minimum Creepage

138.4 in

Minimum Strike

45.1 in

Withstand Voltage - 60 Hz Dry

185 kV

Certifications And Compliance

Industry Standard(s)

IEC 60137

Media

Videos

play
ElectroComposites Factory Tour: St. Jerome