HUBBELL POWER SYSTEMS
Image of TA30100G Self-Fusing Tape 1"
New
Buy America(n) Qualified

Self-Fusing Tape 1"

Brand: Reliaguard

Catalog ID: TA30100G

Self-Fusing Tape - 1" x .030

Reliaguard Self-Fusing Tape is a self-amalgamating, heat and moisture resistant tape that has excellent weathering characteristics.

  • Self fusing
  • Highly compatible operating temperature range of -45C - 260C (-49F - 500F)
  • Simple and easy installation
  • UV stabilized

General

Application

Various Connections

Catalog Number

TA30100G

Color

Gray

Material - Body

Silcone

UPC

096359754145

Dimensions

Dimensions

5 x 5 in x 1 in

Height

1 in

Length

5

Width

5 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

12