HUBBELL POWER SYSTEMS
Image of TA30200G Self-Fusing Tape 2"
New
Buy America(n) Qualified

Self-Fusing Tape 2"

Brand: Reliaguard

Catalog ID: TA30200G

Self-Fusing Tape - 2" x .030

Reliaguard Self-Fusing Tape is a self-amalgamating, heat and moisture resistant tape that has excellent weathering characteristics.

  • Self fusing
  • Highly compatible operating temperature range of -45C - 260C (-49F - 500F)
  • Simple and easy installation
  • UV stabilized

General

Application

Various Connections

Catalog Number

TA30200G

Color

Gray

Material - Body

Silcone

UPC

096359746201

Dimensions

Dimensions

5 x 5 in x 2 in

Height

2 in

Length

5

Width

5 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

12