HUBBELL POWER SYSTEMS
Image of SMC15-110D1D2ME6XX SmartClose 15kV, 110kV BIL, 200A Synchronous Vacuum Switch, 18"

SmartClose 15kV, 110kV BIL, 200A Synchronous Vacuum Switch, 18"

Brand: Trinetics

Catalog ID: SMC15-110D1D2ME6XX

15kV, 110kV BIL, 200A 3ph tank capacitor switch with 3-120V solenoid operators for optional independent pole operation, 3 manual open/close handles, 6 integral voltage sensors, substation frame compatible mounting flange, 5-pin receptacle for control cable, and fiber optic compartment with 2 AVAGO snap-on bulkhead connectors. Includes wildlife covers

  • Considerably improving precision and reliability of close on waveform switching, our SmartClose line of synchronous capacitor switches simultaneously reduces commissioning time, complexity and cost for capacitor bank applications.
  • What’s more, these vacuum capacitor switches offer self-calibration as well as restrike-free and maintenance-free switching – among other benefits.
  • Rated for 110kV BIL pad- and pole-mounted capacitor banks and for the 15kV applications.
  • ANSI Standard C37.66-2005.
  • The bank controller decides when the capacitor bank is needed and the SmartClose synchronous capacitor switch receives that command and performs the synchronous close automatically.