HUBBELL POWER SYSTEMS
Image of PJ42421225F3S Splitt Pad® Series, 42"x42"x3"

Splitt Pad® Series, 42"x42"x3"

Brand: Quazite

Catalog ID: PJ42421225F3S

Hubbell's equipment Flat Pads are designed to work with an array of pad-mounted distribution transformers, switchgear, communication enclosures, and metal-enclosed devices while featuring a variety of benefits

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • Functioning as a foundation
  • Flat pads support equipment weight while being lightweight, non-conductive and remaining stable under freeze and thaw cycles.

General

Catalog Number

PJ42421225F3S

EU RoHS Indicator

Contact Manufacturer

Insulated?

No

Material

Polymer Concrete

Series

Splitt Pad® Series

UPC

662037170523

Dimensions

Dimensions

42.563 in x 42.563 in x 3.25 in

Height

3.25 in

Length

42.563 in

Weight

162 lb

Width

42.563 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer