HUBBELL POWER SYSTEMS
Image of AHLS397021E Stirrup Clamp
Buy America(n) Qualified

Stirrup Clamp

Brand: ANDERSON

Catalog ID: AHLS397021E

Overhead Stirrup, Bolted, Stirrup, Aluminum, AAC|AAAC|ACSR, Range 0.398 - 0.806 in

Easy hotstick installation, Peened thread to prevent disassembly.

General

Catalog Number

AHLS397021E

Hot Stick Eyes

Yes

Inhibitor Loaded

No

Material

Aluminum Alloy

Material - Bail

Copper

Material - Body

Aluminum

Material - Eyestem

Stainless Steel

Material - Keeper

Aluminum Alloy

Material - Spring (on Eyestem)

Stainless Steel

Material - Stirrup

Copper

Material - Washer

Stainless Steel

Material Type

Standard

Number of Eyebolts

2

Plating

No

Type

Stirrups

UPC

096359282891

Dimensions

Copper Loop Size

0.325 in

Diameter - Bolt

0.4375 in

Diameter - Stirrup Nominal Wire

1/0 Solid

Dimensions

4.375 in x 4.590 in x 5.000 in

Height

5 in

Length

4.375 in

Weight

1.56 lb

Width

4.59 in

Width - Main Contact

3.6875 in

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Brahma-203.2-16/19;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18

Conductor Diameter - Maximum

0.806

Conductor Diameter - Minimum

0.398

Conductor Diameter Range

0.398 - 0.806

Conductor Type

Aluminum

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Configuration

Number of Eyebolts

2

Logistics

Packaging Type

Box

Pallet Quantity

960