MY LISTS
HUBBELL POWER SYSTEMS
Image of PSC114YB10 Straight Cuff Gloves Class 1 14 in Yel/Blk Size 10

Straight Cuff Gloves Class 1 14 in Yel/Blk Size 10

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC114YB10

CLASS 1 14" YEL/BLK SIZE 10

  • Class 1
  • Maximum use voltage 7,500 volts AC / 11,250 DC
  • color is yellow under black