HUBBELL POWER SYSTEMS
Image of 805002000 Strain Clamp, Snubbing

Strain Clamp, Snubbing

Brand: ANDERSON

Catalog ID: 805002000

Strain Clamp, Snubbing, Ductile Iron, Bolted, 0.12" to 0.38" dia.

  • For deadending static wires.
  • May be used to deadend copper or Copperweld phase conductors. Magnetic induction heating will occur.

General

Catalog Number

805002000

Fitting Type

None

Material

Ductile Iron

Number of Pad Holes

0

Product Category

Strain Clamp

Strength Rating - Ultimate Body

8000 lb

Tension Range

0 lb

Type

Bolted

UPC

096359252375

Dimensions

Dimensions

4.330 in x 1.190 in x 0.730 in

Height

0.73 in

Length

4.33 in

Messenger Diameter Range

0 - 0

Take Up

0 in

Thickness - Pad

0 in

Weight

1.684 lb

Width

1.19 in

Conductor Related

Conductor Diameter - Maximum

0.38 in

Conductor Diameter - Minimum

0.12 in

Conductor Diameter Range

0.12 - 0.38

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Force Related

Strength Rating - Ultimate Body

8000 lb

Tension Range

0 lb

Operational

Total Adjustment

0 in

Configuration

Number of Pad Holes

0

Logistics

Pallet Quantity

810