
Brand: ANDERSON
Catalog ID: ADSF201D3412
Aluminum alloy stud connector is used to connect aluminum flat to aluminum or copper equipment stud.
Catalog Number
ADSF201D3412
EU RoHS Indicator
No
Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Number of Stud Threads
12
Type
Stud to Flat
UPC
096359282075
Angle - Stud to Pad
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Diameter - Stud
2 in
Length - Coupling
0 in
Length Before Compression
0 in
Thickness - Pad
0.75 in
Weight
0.196 lb
Width - Pad
4 in
Maximum Current Rating Amps Continuous
0
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Number of Stud Threads
12