
Brand: ANDERSON
Catalog ID: HDSF161D1212
Bronze alloy stud connector for connecting copper flat pad to copper stud. Tongue holes have NEMA hole spacing with contact surface on both sides. Material: casting - bronze alloy, hardware - silicon bronze or stainless steel. To specify 90 deg connector, insert "90" into catalog number. Example: HDSF141338B9012.
Catalog Number
HDSF161D1212
EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Standard
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Number of Stud Threads
12
Type
Stud to Flat
UPC
096359316015
Angle - Stud to Pad
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Diameter - Stud
1.75 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
6.468 lb
Width - Pad
4 in
Maximum Current Rating Amps Continuous
0
EU RoHS Indicator
No
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Number of Stud Threads
12