
Brand: ANDERSON
Catalog ID: DST10129014
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Number of Ground Braid Lug Holes
0
Number of Stud Threads
14
Type
Stud to Tube
Angle - Stud to Conductor
90 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Diameter - Stud
1 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
5 lb
Maximum Current Rating Amps Continuous
0
Conductor Type
Copper Bus