HUBBELL POWER SYSTEMS
Image of HAST2118S Suspension Clamp, Double Groove, Bolted Aluminum

Suspension Clamp, Double Groove, Bolted Aluminum

Brand: ANDERSON

Catalog ID: HAST2118S

Made with double groove keeper to accommodate twin conductor. For standard voltage application with all aluminum, ACSR, or aluminum alloy conductor. Maximum conductor temperature 130 C.

The HAST2 is made with double groove keeper to accommodate twin conductor.

  • "Bolt and nut may be substituted for clevis pin by adding suffix "BNK" to catalog number
  • The clevis bolt and clevis pin are the same diameter
  • "S" suffix indicates the suspension clamp will contain the socket eye SA10"

General

Bolt Installation Torque (Recommended)

480 in-lbs

Catalog Number

HAST2118S

EU RoHS Indicator

No

Fitting Type

Socket

Material - Clamp

Aluminum

Material - Hardware

Galvanized Steel

Material - Pin

Stainless Steel

Material - Pin (Cotter)

Stainless Steel

Material - Socket and Clevis

Galvanized Ductile Iron

Material Type

Non-Standard

Product Category

Suspension Clamp

Strength Rating - Ultimate Body

25000 lb

Type

Standard Voltage/T2 Suspension Clamps

UPC

096359315247

Dimensions

Angle - Take-Off Maximum

22.5 °

Clamping - Maximum

0.502 in

Clamping - Minimum

0.398 in

Clevis Opening

1.41 in

Diameter - Clevis Pin

0.625 in

Height

2.75 in

Length

8 in

Weight

4.4 lb

Electrical Ratings

Voltage Application

Standard

Conductor Related

Clamping Range

0.398- 0.502

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Bolt Installation Torque (Recommended)

480 in-lbs

Strength Rating - Ultimate Body

25000 lb