
Brand: ANDERSON
Catalog ID: CFST288N
Type CFST2 is recommended for AAC, ACSR or AAAC T2 conductors. Maximum conductor temperature 130 C. See Catalog Reference section for maximum conductor temperature guidelines. Designed with double grooves for use on standard or extra-high voltage T2 transmission lines. Corona and RIV are controlled through the design of the clamp, thus eliminating the need for control rings. U-bolts are retained in place by grommets. Material: clamp body - aluminum alloy, hardware - galvanized steel, socket and clevis - galvanized ductile iron, cotter pin - stainless steel, grommet - neoprene.
Bolt Installation Torque (Recommended)
480 in-lbs
Catalog Number
CFST288N
EU RoHS Indicator
No
Fitting Type
None
Material - Clamp
Aluminum
Material - Hardware
Galvanized Steel
Material - Pin
Stainless Steel
Material - Pin (Cotter)
Stainless Steel
Material Type
Non-Standard
Product Category
Suspension Clamp
Strength Rating - Ultimate Body
20000 lb
Type
EHV/T2 Suspension Clamps
U-Bolts
1/2 in
UPC
096359349747
Angle - Take-Off Maximum
17.5 °
Clamping - Maximum
0.88 in
Clamping - Minimum
0.75 in
Clevis Opening
2 in
Diameter - Clevis Pin
0.625 in
Height
20.5 in
Length
8.4375 in
Weight
2.8 lb
Voltage Application
EHV
Clamping Range
0.75- 0.88
Conductor Compatibility
ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
480 in-lbs
Strength Rating - Ultimate Body
20000 lb
Pallet Quantity
320