
Brand: ANDERSON
Catalog ID: HAC182N
High angle clamps are used for standard voltage angle construction with all aluminum, ACSR, or alluminum alloy conductors
Bolt Installation Torque (Recommended)
480 in-lbs
Catalog Number
HAC182N
EU RoHS Indicator
No
Fitting Type
None
Material - Clamp
Aluminum
Material - Hardware
Galvanized Steel
Material - Pin
Stainless Steel
Material - Pin (Cotter)
Stainless Steel
Material Type
Non-Standard
Product Category
Suspension Clamp
Strength Rating - Ultimate Body
40000 lb
Type
Standard Voltage Suspension Clamps
U-Bolts
1/2 in
UPC
096359314684
Angle - Take-Off Maximum
35 °
Clamping - Maximum
1.82 in
Clamping - Minimum
1.55 in
Clevis Opening
2.03125 in
Diameter - Clevis Pin
0.75 in
Height
3.5 in
Length
10.125 in
Weight
4.8 lb
Voltage Application
Standard
Clamping Range
1.55- 1.82
Conductor Compatibility
ACSR-Teal-605-30/19;ACSR-Rook-636-24/7;ACSR-Grosbeak-636-26/7;ACSR-Egret-636-30/19;ACSR-Flamingo-666.6-24/7;ACSR-Gannet-666.6-26/7;ACSR-Stilt-715.5-24/7;ACSR-Starling-715.5-26/7;ACSR-Redwing-715.5-30/19;ACSR-Coot-795-36/1;ACSR-Cuckoo-795-24/7;ACSR-Drake-795-26/7;ACSR-Tern-795-45/7;ACSR-Condor-795-54/7;ACSR-Mallard-795-30/19;ACSR-Ruddy-900-45/7;ACSR-Canary-900-54/7;ACSR-Rail-954-45/7;ACSR-Cardinal-954-54/7;ACSR-Chukar-1780-84/19;ACSR-Bluebird-2156-84/19;ACSR-Kiwi-2167-72/7;ACSR-Thrasher-2312-76/19;AAC-Cattail-750-61;AAC-Arbutus-795-37;AAC-Lilac-795-61;AAC-Cockscomb-900-37;AAC-Snapdragon-900-61;AAC-Magnolia-954-37;AAC-Goldenrod-954-61;AAC-Camellia-1000-61;AAC-Bluebell-1033.5-37;AAC-Larkspur-1033.5-61;AAC-Cowslip-2000-91;ACAR-739.8-18/19;ACAR-853.7-30/7;ACAR-1024.5-30/7;ACAR-1933-42/19
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
480 in-lbs
Strength Rating - Ultimate Body
40000 lb