
Brand: ANDERSON
Catalog ID: CFS16212C
Designed for use on extra-high voltage transmission lines. Corona and RIV are controlled through the design of the clamp, thus eliminating the need for control rings. Type CFS is recommended for all aluminum, ACSR or aluminum alloy conductors with straight, tapered or formed armor rods. See Catalog Reference section for maximum conductor temperature guidelines. Material: body and keeper- aluminum alloy, hardware - galvanized steel, socket and clevis - galvanized ductile iron, cotter pin - stainless steel, grommet - neoprene.
Bolt Installation Torque (Recommended)
480 in-lbs
Catalog Number
CFS16212C
EU RoHS Indicator
No
Fitting Type
Clevis
Material - Clamp
Aluminum
Material - Hardware
Galvanized Steel
Material - Pin
Stainless Steel
Material - Pin (Cotter)
Stainless Steel
Material - Socket and Clevis
Galvanized Ductile Iron
Material Type
Non-Standard
Product Category
Suspension Clamp
Strength Rating - Ultimate Body
25000 lb
Type
EHV Suspension Clamps
U-Bolts
1/2 in
UPC
096359349686
Angle - Take-Off Maximum
17.5 °
Clamping - Maximum
1.62 in
Clamping - Minimum
1.38 in
Clevis Opening
1.75 in
Diameter - Clevis Pin
0.625 in
Height
3.25 in
Length
12 in
Weight
7.3 lb
Voltage Application
EHV
Clamping Range
1.38- 1.62
Conductor Compatibility
ACSR-Hen-477-30/7;ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;ACSR-Eagle-556.5-30/7;ACSR-Peacock-605-24/7;ACSR-Squab-605-26/7;ACSR-Teal-605-30/19;ACSR-Kingbird-636-18/1;ACSR-Swift-636-36/1;ACSR-Rook-636-24/7;ACSR-Grosbeak-636-26/7;ACSR-Flamingo-666.6-24/7;ACSR-Pheasant-1272-54/19;ACSR-Dipper-1351.5-45/7;ACSR-Martin-1351.5-54/19;ACSR-Bobolink-1431-45/7;ACSR-Plover-1431-54/19;ACSR-Nuthatch-1510.5-45/7;ACSR-Parrot-1510.5-54/19;ACSR-Lapwing-1590-45/7;ACSR-Falcon-1590-54/19;ACSR-Chukar-1780-84/19;AAC-Meadowsweet-600-37;AAC-Orchid-636-37;AAC-Flag-700-61;AAC-Violet-715.5-37;AAC-Nasturtium-715.5-61;AAC-Cattail-750-61;AAC-Gladiolus-1510.5-61;AAC-Coreopsis-1590-61;ACAR-653.1-12/7;ACAR-739.8-18/19;ACAR-1933-42/19
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
480 in-lbs
Strength Rating - Ultimate Body
25000 lb
Pallet Quantity
108