HUBBELL POWER SYSTEMS
Image of DSRC088302N Suspension Clamp
New

Suspension Clamp

Brand: ANDERSON

Catalog ID: DSRC088302N

Suspension clamp developed to alleviate both static and dynamic stresses for single aluminum conductors

Designed to eliminate the use of armor rods and streamline installation by using less hardware

  • Material: Body-Aluminum, Hardware-Galvanized Steel, Inserts-Silicone Rubber
  • Conductor range 0.609-0.883
  • Operating temperature 125°

General

Catalog Number

DSRC088302N

Type

Standard Voltage Suspension Clamps

Dimensions

Height

3.46 in

Weight

6.175 lb

Width

7.07 in

Logistics

Carton Quantity

5