
Brand: ANDERSON
Catalog ID: CFS252C
Designed for use on extra-high voltage transmission lines. Corona and RIV are controlled through the design of the clamp, thus eliminating the need for control rings. Type CFS is recommended for all aluminum, ACSR or aluminum alloy conductors with straight, tapered or formed armor rods. See Catalog Reference section for maximum conductor temperature guidelines. Material: body and keeper- aluminum alloy, hardware - galvanized steel, socket and clevis - galvanized ductile iron, cotter pin - stainless steel, grommet - neoprene.
Bolt Installation Torque (Recommended)
720 in-lbs
Catalog Number
CFS252C
Fitting Type
Clevis
Material - Clamp
Aluminum
Material - Hardware
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material - Socket and Clevis
Galvanized Ductile Iron
Material Type
Non-Standard
Product Category
Suspension Clamp
Strength Rating - Ultimate Body
30000 lb
Type
EHV Suspension Clamps
U-Bolts
5/8 in
UPC
096359736431
Angle - Take-Off Maximum
20 °
Clamping - Maximum
2.52 in
Clamping - Minimum
2.14 in
Clevis Opening
2.6875 in
Diameter - Clevis Pin
0.625 in
Height
4.5 in
Length
12 in
Weight
8 lb
Voltage Application
EHV
Clamping Range
2.14- 2.52
Bolt Installation Torque (Recommended)
720 in-lbs
Strength Rating - Ultimate Body
30000 lb
Carton Quantity
4
Pallet Quantity
108