
Brand: ANDERSON
Catalog ID: HAC182C
High angle clamps are used for standard voltage angle construction with all aluminum, ACSR, or alluminum alloy conductors
Bolt Installation Torque (Recommended)
480 in-lbs
Catalog Number
HAC182C
Fitting Type
Clevis
Material - Clamp
Aluminum
Material - Hardware
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material - Socket and Clevis
Galvanized Ductile Iron
Product Category
Suspension Clamp
Strength Rating - Ultimate Body
25000 lb
Type
Standard Voltage Suspension Clamps
U-Bolts
1/2 in
UPC
096359569510
Angle - Take-Off Maximum
35 °
Clamping - Maximum
1.82 in
Clamping - Minimum
1.55 in
Clevis Opening
2.03 in
Diameter - Clevis Pin
0.75 in
Height
3.5 in
Length
10.13 in
Weight
6.8 lb
Voltage Application
Standard
Clamping Range
1.55- 1.82
Bolt Installation Torque (Recommended)
480 in-lbs
Strength Rating - Ultimate Body
25000 lb
Carton Quantity
9
Pallet Quantity
162