HUBBELL POWER SYSTEMS
Image of C4170343H Take-Up Reel with handle

Take-Up Reel with handle

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4170343H

Take-Up Reel for Material Handler

Capacity: 600 ft. x 1⁄2" rope or 1,500 ft. x 3⁄8" rope

General

Catalog Number

C4170343H

Type

Capstan Accessories

UPC

096359022121

Dimensions

Dimensions

17.02 in x 17.02 in x 13 in

Dimensions Metric

43.2 mm x 43.2 mm x 33.0 mm

Height

13 in

Height Metric

33 mm

Length

17.02 in

Length Metric

43.2 mm

Weight

15 lb

WeightMetric

6.8 kg

Width

17.02 in

WidthMetric

43.2 mm