HUBBELL POWER SYSTEMS
Image of ATT2151412 Tee, Aluminum Bolted

Tee, Aluminum Bolted

Brand: ANDERSON

Catalog ID: ATT2151412

Bolted tube to two tubes tee; 15 degree angle; 1-1/2 to 1-1/4 IPS/EHIPS tubes; Material: Castings- Aluminum Alloy, Hardware- Aluminum Alloy.

Bolted tube to two tubes tee; 15 degree angle; 1-1/2 to 1-1/4 IPS/EHIPS tubes; Material: Castings- Aluminum Alloy, Hardware- Aluminum Alloy.

  • Bolted tube to two tubes tee
  • 15 degree angle
  • 1-1/2 to 1-1/4 IPS/EHIPS tubes
  • Material: Castings- Aluminum Alloy, Hardware- Aluminum Alloy

General

Catalog Number

ATT2151412

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

Tee, Bolted

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

5.782 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Configuration

Number of Ground Braid Lug Holes

0