HUBBELL POWER SYSTEMS
Image of ATT2C2011 Tee, Aluminum Bolted

Tee, Aluminum Bolted

Brand: ANDERSON

Catalog ID: ATT2C2011

Aluminum alloy, tubing to double cable, tee for connecting aluminum-aluminum or aluminum-copper conductor combinations. Clamping bolts have hex-stops for one wrench installation. Contact sealent recommended.

  • Tee, Aluminum Bolted, Tube to Two Cables, 2" IPS/EHIPS to 0.87-1.108" diameter double cable taps
  • Material: Castings - 356-T6 aluminum alloy, Hardware - aluminum alloy.

General

Catalog Number

ATT2C2011

EU RoHS Indicator

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

Tee, Bolted

UPC

096359287988

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

5.096 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;ACSR-Eagle-556.5-30/7;ACSR-Peacock-605-24/7;ACSR-Squab-605-26/7;ACSR-Teal-605-30/19;ACSR-Kingbird-636-18/1;ACSR-Swift-636-36/1;ACSR-Rook-636-24/7;ACSR-Grosbeak-636-26/7;ACSR-Egret-636-30/19;ACSR-Flamingo-666.6-24/7;ACSR-Gannet-666.6-26/7;ACSR-Stilt-715.5-24/7;ACSR-Starling-715.5-26/7;ACSR-Redwing-715.5-30/19;ACSR-Coot-795-36/1;ACSR-Cuckoo-795-24/7;ACSR-Drake-795-26/7;ACSR-Tern-795-45/7;ACSR-Condor-795-54/7;AAC-Meadowsweet-600-37;AAC-Orchid-636-37;AAC-Flag-700-61;AAC-Violet-715.5-37;AAC-Nasturtium-715.5-61;AAC-Cattail-750-61;AAC-Arbutus-795-37;AAC-Lilac-795-61;AAC-Cockscomb-900-37;AAC-Snapdragon-900-61

Conductor Diameter (Tap) - Maximum

1.108 in

Conductor Diameter (Tap) - Minimum

0.87 in

Conductor Type

Aluminum Bus

Certifications And Compliance

EU RoHS Indicator

Configuration

Number of Ground Braid Lug Holes

0