HUBBELL POWER SYSTEMS
Image of ATTF30301 Tee, Aluminum Bolted

Tee, Aluminum Bolted

Brand: ANDERSON

Catalog ID: ATTF30301

Aluminum alloy, tube to flat, tee for connecting aluminum tubing to aluminum or copper flat pad combinations. Flat pads have contact surface on one side. Contact sealant is recommended.

Aluminum alloy, tube to flat, tee for connecting aluminum tubing to aluminum or copper flat pad combinations. Flat pads have contact surface on one side. Contact sealant is recommended.

  • Tube to Flat, 3 IPS/EHIPS Main to 3 in, 4 hole Flat Tap
  • Material: Castings- Aluminum Alloy Clamping Hardware- Aluminum Alloy"

General

Catalog Number

ATTF30301

EU RoHS Indicator

No

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Standard

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Type

Tee, Bolted

UPC

096359288909

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

4.116 lb

Width - Flat Bar Tap

3 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Logistics

Pallet Quantity

324