HUBBELL POWER SYSTEMS
Image of WTT2155030 Tee, Aluminum Weldment, Angle
*Representative image
Image of WTT2155030 Tee, Aluminum Weldment, Angle
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
+2
Image of WTT2155030 Tee, Aluminum Weldment, Angle

Tee, Aluminum Weldment, Angle

Brand: ANDERSON

Catalog ID: WTT2155030

Aluminum alloy straight weldment tee for connecting aluminum tubing main to two aluminum tubing taps at 15 degrees. Material: casting - 356-T6 aluminum alloy.

  • Material: Casting - 356-T6 aluminum alloy
  • Tee for connecting Aluminum Tubing main to two Aluminum Tubing tap at 15 degrees

General

Catalog Number

WTT2155030

Material

Aluminum

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Product Type

1 Tube to 2 Tubes

Type

Weldment Tees

UPC

096359343578

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

6.468 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Configuration

Number of Ground Braid Lug Holes

0

Logistics

Pallet Quantity

81