HUBBELL POWER SYSTEMS
Image of WTT156030 Tee, Aluminum Weldment, Angle

Tee, Aluminum Weldment, Angle

Brand: ANDERSON

Catalog ID: WTT156030

Aluminum alloy straight weldment tee for connecting aluminum tubing main to aluminum tubing tap at 15 degrees. Material: casting - 356-T6 aluminum alloy.

Aluminum alloy straight weldment tee for connecting aluminum tubing main to aluminum tubing tap at 15 degrees. Material: casting - 356-T6 aluminum alloy.

  • Material: Casting - 356-T6 aluminum alloy
  • Tee for connecting Aluminum Tubing main to Aluminum Tubing tap at 15 degrees

General

Catalog Number

WTT156030

EU RoHS Indicator

No

Material

Aluminum

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

Weldment Tees

UPC

096359343264

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

3.234 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number of Ground Braid Lug Holes

0