HUBBELL POWER SYSTEMS
Image of ASTF14CCF Terminal, Aluminum Bolted

Terminal, Aluminum Bolted

Brand: ANDERSON

Catalog ID: ASTF14CCF

Aluminum alloy terminal for connecting aluminum tubing to aluminum or copper flat pad combinations. Side formed tongues are standard to allow clearance for flush mounting. Clamping bolts will have hex stops for one wrench installation. Tongue holes have NEMA spacing. Contact sealant is recommended.

Aluminum alloy terminal for connecting aluminum tubing to aluminum or copper flat pad combinations. Side formed tongues are standard to allow clearance for flush mounting. Clamping bolts will have hex stops for one wrench installation. Tongue holes have NEMA spacing. Contact sealant is recommended.

  • Bolted tube to flat
  • Tube size 1-1/2" IPS, Centerformed Pad: 4-hole, 3 in
  • Material: Castings-Aluminum alloy, Factory formed laminated shunts-Aluminum, Clamping hardware-Aluminum alloy

General

Catalog Number

ASTF14CCF

EU RoHS Indicator

No

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Non-Standard

Number of Pad Holes

4

Type

Bolted Lugs & Terminals

UPC

096359285922

Dimensions

Angle - Pad

180 °

Diameter - Rod / Tube

1-1/2 in

Weight

1.96 lb

Width - Pad

3 in

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Pad Holes

4