HUBBELL POWER SYSTEMS
Image of ACF350B Terminal, Aluminum Compression

Terminal, Aluminum Compression

Brand: ANDERSON

Catalog ID: ACF350B

Pure aluminum cast compression terminal for connecting aluminum cable to flat pad. Connector barrel is filled with rubber compatible sealant and enclosed in clear plastic bags.

Pure aluminum cast compression terminal for connecting aluminum cable to flat pad. Connector barrel is filled with rubber compatible sealant and enclosed in clear plastic bags.

  • NEMA B 2-Hole flat compression terminal
  • For use with AAC and ACSR conductor with Cable Diameter Ranges of 0.618-0.684 inches
  • Material: Cast Aluminum
  • Contact sealant is recommended on the pads.
  • For use with conventional tooling.

General

Catalog Number

ACF350B

EU RoHS Indicator

No

Material

Aluminum

Material Type

Standard

Number of Bolt Holes

2

Number of Ground Braid Lug Holes

0

Number of Pad Holes

2

Type

Terminal, Cable to Flat

UPC

096359279402

Dimensions

Angle - Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

0.588 lb

Width - Pad

1.5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;AAC-Tulip-336.1-19;AAC-Daffodil-350-19

Conductor Diameter - Maximum

0.684 in

Conductor Diameter - Minimum

0.618 in

Conductor Diameter Range

0.618 - 0.684

Conductor Type

  • AAC
  • ACSR

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number of Bolt Holes

2

Number of Ground Braid Lug Holes

0

Number of Pad Holes

2

Logistics

Pallet Quantity

3840