HUBBELL POWER SYSTEMS
Image of ACF400B Terminal, Aluminum Compression

Terminal, Aluminum Compression

Brand: ANDERSON

Catalog ID: ACF400B

Pure aluminum cast compression terminal for connecting aluminum cable to flat pad. Connector barrel is filled with rubber compatible sealant and enclosed in clear plastic bags.

Pure aluminum cast compression terminal for connecting aluminum cable to flat pad. Connector barrel is filled with rubber compatible sealant and enclosed in clear plastic bags.

  • NEMA B 2-Hole flat compression terminal
  • For use with AAC and ACSR conductor with Cable Diameter Ranges of 0.666-0.741 inches
  • Material: Cast Aluminum
  • Contact sealant is recommended on the pads.
  • For use with conventional tooling.

General

Catalog Number

ACF400B

EU RoHS Indicator

No

Material

Aluminum

Material Type

Standard

Number of Bolt Holes

2

Number of Ground Braid Lug Holes

0

Number of Pad Holes

2

Type

Terminal, Cable to Flat

UPC

096359279464

Dimensions

Angle - Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

0.588 lb

Width - Pad

1.5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Brahma-203.2-16/19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19

Conductor Diameter - Maximum

0.741 in

Conductor Diameter - Minimum

0.666 in

Conductor Diameter Range

0.666 - 0.741

Conductor Type

  • AAC
  • ACSR

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number of Bolt Holes

2

Number of Ground Braid Lug Holes

0

Number of Pad Holes

2

Logistics

Pallet Quantity

864